??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
1-3/16 Inch
Part No.
136736
Description
WSTU-SCEZ-103-PSS
Weight
1.07 lbs
Take-Up Frame Size
WS308
A
1.52 Inch
B
4.49 Inch
C
0.530 Inch
D
2.29 Inch
E
2.86 Inch
Bolt Diameter
3/4 Inch
G
0.56 Inch
H
0.65 Inch
J
2.41 Inch
K
0.81 Inch
L
1.57 Inch
M
3.525/3.495 Inch
N
4.20 Inch
R
0.58 Inch
S
0.94 Inch
T
1.62 Inch
Download CAD models
Previews